Fail-Safe Power Redundancy

You’re viewing Server Technology’s family of FSTS PDUs. Available in metered, smart and switched options, these PDUs offer branch circuit protection. Switched versions feature outlet control, temperature humidity monitoring, linkable expansion and network monitoring. See individual units for full list of options. Our FSTS PDUs allow you to receiv... Read More
  • Product Type

    FSTS

  • Mounting

  • Total Outlets

  • Outlet Form Factor

  • Input Nominal Voltage

  • Input Current

  • Input Phase

  • Input Plug Type

  • Input Power Capacity

  • Branch Monitoring

  • Input Monitoring

  • Outlet Monitoring

  • Alternating Phase Outlets

  • PRO2

  • Show Advanced Options
Request For Quote Model # Type Total Outlets Power Capacity kW Voltage Current (A) Current Rated (A) Phase Plug Type Description Branch Monitoring Outlet Monitoring Dimensions Mounting PRO2 Input Monitoring Alt Phase
C-16HFE-P32 FSTS 16 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Fail-Safe Transfer Switch, ... None None 3.5 x 17.0 x 10.0 in.
(89.0 x 432.0 x 254.0 mm.)
2U Horizontal None Current (A) No
C-16HF2-L30 FSTS 16 5 208 30 24 1-Phase (L-L) NEMA L6-30P Fail-Safe Transfer Switch, ... None None 3.5 x 17.0 x 10.0 in.
(89.0 x 432.0 x 254.0 mm.)
2U Horizontal None Current (A) No
C-16HF1-L30 FSTS 16 2.8 120 30 24 1-Phase (L-N) NEMA L5-30P Fail-Safe Transfer Switch, ... None None 3.5 x 17.0 x 10.0 in.
(89.0 x 432.0 x 254.0 mm.)
2U Horizontal None Current (A) No
C-16HF2-C20 FSTS 16 3.3 208 20 16 1-Phase (L-L) IEC C20 200-240V Inlet Fail-Safe Transfer Switch, ... None None 3.5 x 17.0 x 10.0 in.
(89.0 x 432.0 x 254.0 mm.)
2U Horizontal None Current (A) No
C-16HF1-C20 FSTS 16 1.9 120 20 16 1-Phase (L-N) IEC C20 100-120V Inlet Fail-Safe Transfer Switch, ... None None 3.5 x 17.0 x 10.0 in.
(89.0 x 432.0 x 254.0 mm.)
2U Horizontal None Current (A) No
PTTS-H008-0-02M FSTS 8 3.3 208 16 16 1-Phase (L-L) IEC C20 100-240V Inlet Sentry Fail Safe Transfer S... None None 1.75 x 17.2 x 8.0 in.
(45.0 x 437.0 x 204.0 mm.)
1U Horizontal None None No
C-16HFE-C20 FSTS 16 3.6 230 16 16 1-Phase (L-N) IEC C20 230V Inlet Fail-Safe Transfer Switch, ... None None 3.5 x 17.0 x 10.0 in.
(89.0 x 432.0 x 254.0 mm.)
2U Horizontal None Current (A) No
PTTS-H008-O-02M FSTS 8 1.9 120 16 16 1-Phase (L-L) IEC C20 100-240V Inlet Sentry Fail Safe Transfer S... None None 1.75 x 17.2 x 8.0 in.
(45.0 x 437.0 x 204.0 mm.)
1U Horizontal None None No