Basic PDU

You’re viewing Server Technology’s family of Basic PDUs. These PDU’s from Server Technology meet UL, IEC data center requirements. Optional flexible mounting and color identification features are available. Server Technology’s Basic PDUs provide reliable power distribution for all devices in your equipment cabinet and ranges in power from 2kW-6kW... Read More
  • Product Type

    Basic

  • Mounting

  • Total Outlets

  • Outlet Form Factor

  • Input Nominal Voltage

  • Input Current

  • Input Phase

  • Input Plug Type

  • Input Power Capacity

  • Branch Monitoring

  • Input Monitoring

  • Outlet Monitoring

  • Alternating Phase Outlets

  • PRO2

  • Show Advanced Options
Request For Quote Model # Type Total Outlets Power Capacity kW Voltage Current (A) Current Rated (A) Phase Plug Type Description Branch Monitoring Outlet Monitoring Dimensions Mounting PRO2 Input Monitoring Alt Phase
CB-12H1-C20 Basic 12 1.9 120 20 16 1-Phase (L-N) IEC C20 100-120V Inlet Basic PDU, 12 NEMA 5-20R ou... None None 1.75 x 17.0 x 2.25 in.
(45.0 x 432.0 x 58.0 mm.)
1U Horizontal None None No
CB-12H2-L630 Basic 12 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Basic PDU, 12 IEC C13 outle... None None 1.75 x 17.0 x 2.25 in.
(45.0 x 432.0 x 58.0 mm.)
1U Horizontal None None No
CB-12H2-C20 Basic 12 3.3 208 20 16 1-Phase (L-L) IEC C20 200-240V Inlet Basic PDU, 12 IEC C13 outle... None None 1.75 x 17.0 x 2.25 in.
(45.0 x 432.0 x 58.0 mm.)
1U Horizontal None None No
CB-12H1-L530 Basic 12 2.8 120 30 24 1-Phase (L-N) NEMA L5-30P Basic PDU, 12 NEMA 5-20R ou... None None 1.75 x 17.2 x 2.25 in.
(45.0 x 437.0 x 58.0 mm.)
1U Horizontal None None No
CB-26VEKE01F6 Basic 26 7.3 230 32 32 1-Phase (L-N) IEC 230V/32A 2P+PE 6Hr Basic PDU, (24) IEC C13 + (... None None 35.5 x 1.75 x 1.75 in.
(902.0 x 45.0 x 45.0 mm.)
0U Vertical None None No
CB-26V2CE01F6 Basic 26 5.0 208 30 24 1-Phase (L-L) NEMA L6-30P Basic PDU, (24) IEC C13 + (... None None 35.5 x 1.75 x 1.75 in.
(902.0 x 45.0 x 45.0 mm.)
0U Vertical None None No
CB-26V0AE01F6 Basic 26 3.6 208 16 16 1-Phase (L-N) IEC C20 100-240V Inlet Basic PDU, (24) IEC C13 + (... None None 35.5 x 1.75 x 1.75 in.
(902.0 x 45.0 x 45.0 mm.)
0U Vertical None None No
CB-26VOAE01F6 Basic 26 1.9 120 16 16 1-Phase (L-N) IEC C20 100-240V Inlet Basic PDU, (24) IEC C13 + (... None None 35.5 x 1.75 x 1.75 in.
(902.0 x 45.0 x 45.0 mm.)
0U Vertical None None No