Smart PDU

You’re viewing Server Technology’s family of Smart PDUs. Easy to use and access, Smart PDUs from Server Technology offer input current monitors on easy-to-view LED via network or serial connection. These PDUs feature branch circuit protection and are available in a variety of voltages, amperages. Available in single- and three-phase. Our Smart PD... Read More
  • Product Type

    Smart

  • Mounting

  • Total Outlets

  • Outlet Form Factor

  • Input Nominal Voltage

  • Input Current

  • Input Phase

  • Input Plug Type

  • Input Power Capacity

  • Branch Monitoring

  • Input Monitoring

  • Outlet Monitoring

  • Alternating Phase Outlets

  • PRO2

  • Show Advanced Options
  • PRO2™ HDOT® 11.0kW - 22.0kW (36-42) outlets Rack PDU

    Outlet alt vert
    36 - 42

    Power white 400 - 415 V

    H x W x D

    EOL

    Logo pro2
    Logo hdot